Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| VAK202-15MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 15 mm |
| VAK203-17MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 17 mm |
| VAK201-8 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.5 in |
| VAK202-10 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.625 in |
| VAK203-11 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.6875 in |
| VAK204-20MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 20 mm |
| VAK204-12 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.75 in |
| VAK205-25MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 25 mm |
| VAK205-14 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.875 in |
| VAK205-15 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.9375 in |
| VAK205-16 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1 in |
| VAK206-30MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 30 mm |
| VAK206-18 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.125 in |
| VAK206-19 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.1875 in |
| VAK206-20 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.25 in |
| VAK207-35MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 35 mm |
| VAK207-20 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.25 in |
| VAK207-22 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.375 in |
| VAK207-23 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.4375 in |
| VAK208-40MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 40 mm |
| VAK208-24 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.5 in |
| VAK209-45MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 45 mm |
| VAK209-26 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.625 in |
| VAK209-27 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.6875 in |
| VAK209-28 | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.75 in |