Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| SR2-WSTU-50MMR3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 50 mm |
| SR2-WSTU-115R3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.9375 in |
| SR2-WSTU-200R3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2 in |
| SR2-WSTU-55MMR3XP | N/A 23600 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 55 mm |
| SR2-WSTU-203R3XP | N/A 23600 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.1875 in |
| SR2-WSTU-60MMR3XP | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 60 mm |
| SR2-WSTU-207R3XP | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.4375 in |
| SR2-WSTU-208R3XP | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.5 in |
| SR2-WSTU-65MMR3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 65 mm |
| SR2-WSTU-70MMR3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 70 mm |
| SR2-WSTU-75MMR3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 75 mm |
| SR2-WSTU-211R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.6875 in |
| SR2-WSTU-212R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.75 in |
| SR2-WSTU-215R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.9375 in |
| SR2-WSTU-300R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3 in |
| SR2-WSTU-80MMR3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 80 mm |
| SR2-WSTU-85MMR3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 85 mm |
| SR2-WSTU-90MMR3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 90 mm |
| SR2-WSTU-307R3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.4375 in |
| SR2-WSTU-308R3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.5 in |
| SR2-WSTU-50MMR3NE | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 50 mm |
| SR2-WSTU-115R3NE | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.9375 in |
| SR2-WSTU-200R3NE | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2 in |
| SR2-WSTU-55MMR3NE | N/A 23600 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 55 mm |
| SR2-WSTU-203R3NE | N/A 23600 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.1875 in |