Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| SR2-FC-111R3NE | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.6875 in |
| SR2-FC-112R3NE | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.75 in |
| SR2-FC-50MMR3NE | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 50 mm |
| SR2-FC-115R3NE | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.9375 in |
| SR2-FC-200R3NE | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2 in |
| SR2-FC-55MMR3NE | N/A 23600 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 55 mm |
| SR2-FC-203R3NE | N/A 23600 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.1875 in |
| SR2-FC-60MMR3NE | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 60 mm |
| SR2-FC-207R3NE | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.4375 in |
| SR2-FC-208R3NE | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.5 in |
| SR2-FC-65MMR3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 65 mm |
| SR2-FC-70MMR3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 70 mm |
| SR2-FC-75MMR3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 75 mm |
| SR2-FC-211R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.6875 in |
| SR2-FC-212R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.75 in |
| SR2-FC-215R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.9375 in |
| SR2-FC-300R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3 in |
| SR2-FC-80MMR3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 80 mm |
| SR2-FC-85MMR3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 85 mm |
| SR2-FC-90MMR3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 90 mm |
| SR2-FC-307R3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.4375 in |
| SR2-FC-308R3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.5 in |
| SR2-FC-100MMR3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 100 mm |
| SR2-FC-315R3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.9375 in |
| SR2-FC-400R3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 4 in |