COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

SR2-PB4-211R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.6875 in
SR2-PB4-212R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.75 in
SR2-PB4-215R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.9375 in
SR2-PB4-300R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3 in
SR2-PB4-307R3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.4375 in
SR2-PB4-308R3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.5 in
SR2-PB4-315R3NE N/A 84300 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.9375 in
SR2-PB4-400R3NE N/A 84300 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4 in
SR2-PB4-215R3XP-DC N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.9375 in
SR2-PB4-307R3XP-DC N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.4375 in
SR2-PB4-315R3XP-DC N/A 84300 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.9375 in
SR2-PB2-110MMR3XP N/A 94420 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 110 mm
SR2-PB4-407R3XP N/A 94420 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.4375 in
SR2-PB4-408R3XP N/A 94420 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.5 in
SR2-PB2-125MMR3XP N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 125 mm
SR2-PB4-415R3XP N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.9375 in
SR2-PB4-500R3XP N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 5 in
SR2-PB4-215R3NE-DC N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.9375 in
SR2-PB4-307R3NE-DC N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.4375 in
SR2-PB4-315R3NE-DC N/A 84300 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.9375 in
SR2-PB2-110MMR3NE N/A 94420 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 110 mm
SR2-PB4-407R3NE N/A 94420 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.4375 in
SR2-PB4-408R3NE N/A 94420 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.5 in
SR2-PB2-125MMR3NE N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 125 mm
SR2-PB4-415R3NE N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.9375 in
Unit of Measure
« 26 27 28 29 30 »