COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

SR2-PB2-115R3XP N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.9375 in
SR2-PB2-200R3XP N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2 in
SR2-PB2-55MMR3XP N/A 23600 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 55 mm
SR2-PB2-203R3XP N/A 23600 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.1875 in
SR2-PB2-60MMR3XP N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 60 mm
SR2-PB2-207R3XP N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.4375 in
SR2-PB2-208R3XP N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.5 in
SR2-PB2-65MMR3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 65 mm
SR2-PB2-70MMR3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 70 mm
SR2-PB2-75MMR3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 75 mm
SR2-PB2-211R3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.6875 in
SR2-PB2-212R3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.75 in
SR2-PB2-215R3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.9375 in
SR2-PB2-300R3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3 in
SR2-PB2-80MMR3XP N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 80 mm
SR2-PB2-85MMR3XP N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 85 mm
SR2-PB2-90MMR3XP N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 90 mm
SR2-PB2-307R3XP N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.4375 in
SR2-PB2-308R3XP N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.5 in
SR2-PB2-100MMR3XP N/A 84300 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 100 mm
SR2-PB2-315R3XP N/A 84300 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.9375 in
SR2-PB2-400R3XP N/A 84300 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4 in
SR2-PB2-30MMR3NE N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 30 mm
SR2-PB2-35MMR3NE N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 35 mm
SR2-PB2-107R3NE N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.4375 in
Unit of Measure
« 26 27 28 29 30 »