COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

SRE-PB4-407R3XP N/A 94420 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.4375 in
SRE-PB4-408R3XP N/A 94420 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.5 in
SRE-PB4-125MMR3XP N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 125 mm
SRE-PB4-415R3XP N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.9375 in
SRE-PB4-500R3XP N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 5 in
SRE-PB4-75MMR3NE-DC N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 75 mm
SRE-PB4-215R3NE-DC N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.9375 in
SRE-PB4-85MMR3NE-DC N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 85 mm
SRE-PB4-307R3NE-DC N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.4375 in
SRE-PB4-315R3NE-DC N/A 84300 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.9375 in
SRE-PB4-110MMR3NE N/A 94420 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 110 mm
SRE-PB4-407R3NE N/A 94420 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.4375 in
SRE-PB4-408R3NE N/A 94420 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.5 in
SRE-PB4-125MMR3NE N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 125 mm
SRE-PB4-415R3NE N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4.9375 in
SRE-PB4-500R3NE N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 5 in
SR2-PB2-30MMR3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 30 mm
SR2-PB2-35MMR3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 35 mm
SR2-PB2-107R3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.4375 in
SR2-PB2-108R3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.5 in
SR2-PB2-40MMR3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 40 mm
SR2-PB2-45MMR3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 45 mm
SR2-PB2-111R3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.6875 in
SR2-PB2-112R3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.75 in
SR2-PB2-50MMR3XP N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 50 mm
Unit of Measure
« 26 27 28 29 30 »