Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| SRE-PB4-307R3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.4375 in |
| SRE-PB4-308R3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.5 in |
| SRE-PB4-100MMR3XP | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 100 mm |
| SRE-PB4-315R3XP | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.9375 in |
| SRE-PB4-400R3XP | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 4 in |
| SRE-PB4-70MMR3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 70 mm |
| SRE-PB4-75MMR3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 75 mm |
| SRE-PB4-211R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.6875 in |
| SRE-PB4-212R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.75 in |
| SRE-PB4-215R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.9375 in |
| SRE-PB4-300R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3 in |
| SRE-PB4-80MMR3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 80 mm |
| SRE-PB4-85MMR3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 85 mm |
| SRE-PB4-90MMR3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 90 mm |
| SRE-PB4-307R3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.4375 in |
| SRE-PB4-308R3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.5 in |
| SRE-PB4-100MMR3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 100 mm |
| SRE-PB4-315R3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.9375 in |
| SRE-PB4-400R3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 4 in |
| SRE-PB4-75MMR3XP-DC | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 75 mm |
| SRE-PB4-215R3XP-DC | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.9375 in |
| SRE-PB4-85MMR3XP-DC | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 85 mm |
| SRE-PB4-307R3XP-DC | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.4375 in |
| SRE-PB4-315R3XP-DC | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.9375 in |
| SRE-PB4-110MMR3XP | N/A 94420 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 110 mm |