COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

SRE-PB2-308R3XP N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.5 in
SRE-PB2-30MMR3NE N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 30 mm
SRE-PB2-35MMR3NE N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 35 mm
SRE-PB2-107R3NE N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.4375 in
SRE-PB2-40MMR3NE N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 40 mm
SRE-PB2-45MMR3NE N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 45 mm
SRE-PB2-108R3NE N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.5 in
SRE-PB2-111R3NE N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.6875 in
SRE-PB2-50MMR3NE N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 50 mm
SRE-PB2-112R3NE N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.75 in
SRE-PB2-115R3NE N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.9375 in
SRE-PB2-200R3NE N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2 in
SRE-PB2-55MMR3NE N/A 23600 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 55 mm
SRE-PB2-203R3NE N/A 23600 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.1875 in
SRE-PB2-60MMR3NE N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 60 mm
SRE-PB2-207R3NE N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.4375 in
SRE-PB2-208R3NE N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.5 in
SRE-PB2-65MMR3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 65 mm
SRE-PB2-70MMR3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 70 mm
SRE-PB2-75MMR3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 75 mm
SRE-PB2-211R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.6875 in
SRE-PB2-212R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.75 in
SRE-PB2-215R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.9375 in
SRE-PB2-300R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3 in
SRE-PB2-80MMR3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 80 mm
Unit of Measure
« 21 22 23 24 25 »