Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| BS207-23S | N/A Pillow Block BS 200 Silver Series | N/A Set Screw | N/A Normal Duty | N/A Steel | N/A 1.4375 in |
| UP000-10MM | N/A Pillow Block UP 000 Silver Series | N/A Eccentric | N/A Light Duty | N/A Zinc Alloy | N/A 10 mm |
| UP001-12MM | N/A Pillow Block UP 000 Silver Series | N/A Eccentric | N/A Light Duty | N/A Zinc Alloy | N/A 12 mm |
| UP002-15MM | N/A Pillow Block UP 000 Silver Series | N/A Eccentric | N/A Light Duty | N/A Zinc Alloy | N/A 15 mm |
| UP003-17MM | N/A Pillow Block UP 000 Silver Series | N/A Eccentric | N/A Light Duty | N/A Zinc Alloy | N/A 17 mm |
| UP004-20MM | N/A Pillow Block UP 000 Silver Series | N/A Eccentric | N/A Light Duty | N/A Zinc Alloy | N/A 20 mm |
| UP004-12 | N/A Pillow Block UP 000 Silver Series | N/A Eccentric | N/A Light Duty | N/A Zinc Alloy | N/A 0.75 in |
| UP005-25MM | N/A Pillow Block UP 000 Silver Series | N/A Eccentric | N/A Light Duty | N/A Zinc Alloy | N/A 25 mm |
| UP005-16 | N/A Pillow Block UP 000 Silver Series | N/A Eccentric | N/A Light Duty | N/A Zinc Alloy | N/A 1 in |
| UP006-30MM | N/A Pillow Block UP 000 Silver Series | N/A Eccentric | N/A Light Duty | N/A Zinc Alloy | N/A 30 mm |
| KP000-10MM | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Zinc Alloy | N/A 10 mm |
| KP001-12MM | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Zinc Alloy | N/A 12 mm |
| KP002-15MM | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Zinc Alloy | N/A 15 mm |
| KP003-17MM | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Zinc Alloy | N/A 17 mm |
| KP004-20MM | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Zinc Alloy | N/A 20 mm |
| KP004-12 | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Zinc Alloy | N/A 0.75 in |
| KP005-25MM | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Zinc Alloy | N/A 25 mm |
| KP005-16 | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Zinc Alloy | N/A 1 in |
| KP006-30MM | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Zinc Alloy | N/A 30 mm |
| KP000-10MM-CR | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Corrosion Resistant | N/A 10 mm |
| KP001-12MM-CR | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Corrosion Resistant | N/A 12 mm |
| KP002-15MM-CR | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Corrosion Resistant | N/A 15 mm |
| KP003-17MM-CR | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Corrosion Resistant | N/A 17 mm |
| KP004-20MM-CR | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Corrosion Resistant | N/A 20 mm |
| KP004-12-CR | N/A Pillow Block KP 000 Silver Series | N/A Set Screw | N/A Light Duty | N/A Corrosion Resistant | N/A 0.75 in |