COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

BS206-19 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 1.1875 in
BS206-20 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 1.25 in
BS207-35MM N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 35 mm
BS207-20 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 1.25 in
BS207-22 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 1.375 in
BS207-23 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 1.4375 in
BS201-12SMM N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 12 mm
BS202-15SMM N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 15 mm
BS203-17SMM N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 17 mm
BS201-8S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 0.5 in
BS202-10S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 0.625 in
BS203-11S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 0.6875 in
BS204-20SMM N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 20 mm
BS204-12S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 0.75 in
BS205-25SMM N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 25 mm
BS205-14S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 0.875 in
BS205-15S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 0.9375 in
BS205-16S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 1 in
BS206-30SMM N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 30 mm
BS206-18S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 1.125 in
BS206-19S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 1.1875 in
BS206-20S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 1.25 in
BS207-35SMM N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 35 mm
BS207-20S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 1.25 in
BS207-22S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 1.375 in
Unit of Measure
« 16 17 18 19 20 »