COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

SW215-47A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.9375 in
SW215-48A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 3 in
SW216-80AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 80 mm
SW218-90AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 90 mm
SW218-56A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 3.5 in
SW220-100AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 100 mm
SW224-120AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 120 mm
UKP205-20MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 20 mm
UKP205-12 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 0.75 in
UKP206-25MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 25 mm
UKP206-14 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 0.875 in
UKP206-15 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 0.9375 in
UKP206-16 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 1 in
UKP207-30MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 30 mm
UKP207-19 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 1.1875 in
UKP 208-35MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 35 mm
UKP208-20 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 1.25 in
UKP208-22 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 1.375 in
UKP209-40MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 40 mm
UKP209-23 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 1.4375 in
UKP209-24 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 1.5 in
UKP210-45MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 45 mm
UKP210-27 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 1.6875 in
UKP210-28 N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 1.75 in
UKP211-50MM N/A Pillow Block UKP 200 SILVER SERIES N/A Tapered Adapter Sleeve N/A Normal Duty N/A Cast Iron N/A 50 mm
Unit of Measure
« 6 7 8 9 10 »