COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

SW207-23A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.4375 in
SW208-40AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 40 mm
SW208-24A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.5 in
SW209-45AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 45 mm
SW209-26A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.625 in
SW209-27A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.6875 in
SW209-28A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.75 in
SW210-50AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 50 mm
SW210-30A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.875 in
SW210-31A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.9375 in
SW210-32A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2 in
SW211-55AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 55 mm
SW211-32A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2 in
SW211-34A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.125 in
SW211-35A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.1875 in
SW212-60AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 60 mm
SW212-36A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.25 in
SW212-38A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.375 in
SW212-39A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.4375 in
SW213-65AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 65 mm
SW213-40A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.5 in
SW214 -70AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 70 mm
SW214-43A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.6875 in
SW214-44A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.75 in
SW215-75AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 75 mm
Unit of Measure
« 6 7 8 9 10 »