COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

VAK210-50MM N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 50 mm
VAK210-30 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.875 in
VAK210-31 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.9375 in
VAK210-32 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2 in
VAK211-55MM N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 55 mm
VAK211-32 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2 in
VAK211-34 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.125 in
VAK211-35 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.1875 in
VAK212-60MM N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 60 mm
VAK212-36 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.25 in
VAK212-38 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.375 in
VAK212-39 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.4375 in
SW204-20AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 20 mm
SW204-12A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.75 in
SW205-25AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 25 mm
SW205-14A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.875 in
SW205-15A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.9375 in
SW205-16A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1 in
SW206-30AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 30 mm
SW206-18A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.125 in
SW206-19A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.1875 in
SW206-20A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.25 in
SW207-35AMM N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 35 mm
SW207-20A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.25 in
SW207-22A N/A Pillow Block SW 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.375 in
Unit of Measure
« 6 7 8 9 10 »