COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

VAK202-15MM N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 15 mm
VAK203-17MM N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 17 mm
VAK201-8 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.5 in
VAK202-10 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.625 in
VAK203-11 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.6875 in
VAK204-20MM N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 20 mm
VAK204-12 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.75 in
VAK205-25MM N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 25 mm
VAK205-14 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.875 in
VAK205-15 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 0.9375 in
VAK205-16 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1 in
VAK206-30MM N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 30 mm
VAK206-18 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.125 in
VAK206-19 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.1875 in
VAK206-20 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.25 in
VAK207-35MM N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 35 mm
VAK207-20 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.25 in
VAK207-22 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.375 in
VAK207-23 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.4375 in
VAK208-40MM N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 40 mm
VAK208-24 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.5 in
VAK209-45MM N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 45 mm
VAK209-26 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.625 in
VAK209-27 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.6875 in
VAK209-28 N/A Pillow Block VAK 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.75 in
Unit of Measure
 1 2 3 4 5 »