Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| RAK209-45AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 45 mm |
| RAK209-26A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.625 in |
| RAK209-27A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.6875 in |
| RAK209-28A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.75 in |
| RAK210-50AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 50 mm |
| RAK210-30A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.875 in |
| RAK210-31A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.9375 in |
| RAK210-32A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2 in |
| RAK211-55AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 55 mm |
| RAK211-32A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2 in |
| RAK211-34A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.125 in |
| RAK211-35A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.1875 in |
| RAK212-60AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 60 mm |
| RAK212-36A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.25 in |
| RAK212-38A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.375 in |
| RAK212-39A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.4375 in |
| RAK213-65AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 65 mm |
| RAK213-40A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.5 in |
| RAK214-70AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 70 mm |
| RAK214-43A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.6875 in |
| RAK214-44A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.75 in |
| RAK215-75AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 75 mm |
| RAK215-47A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.9375 in |
| RAK215-48A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 3 in |
| VAK201-12MM | N/A Pillow Block VAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 12 mm |