COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 36 37 38 39 40 

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

SR2-WSTU-60MMR3NE N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 60 mm
SR2-WSTU-207R3NE N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.4375 in
SR2-WSTU-208R3NE N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.5 in
SR2-WSTU-65MMR3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 65 mm
SR2-WSTU-70MMR3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 70 mm
SR2-WSTU-75MMR3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 75 mm
SR2-WSTU-211R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.6875 in
SR2-WSTU-212R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.75 in
SR2-WSTU-215R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.9375 in
SR2-WSTU-300R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3 in
SR2-WSTU-80MMR3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 80 mm
SR2-WSTU-85MMR3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 85 mm
SR2-WSTU-90MMR3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 90 mm
SR2-WSTU-307R3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.4375 in
SR2-WSTU-308R3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.5 in
SRE-FC-30MMR3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 30 mm
SRE-FC-35MMR3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 35 mm
SRE-FC-107R3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.4375 in
SRE-FC-40MMR3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 40 mm
SRE-FC-45MMR3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 45 mm
SRE-FC-108R3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.5 in
SRE-FC-111R3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.6875 in
SRE-FC-50MMR3XP N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 50 mm
SRE-FC-112R3XP N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.75 in
SRE-FC-115R3XP N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.9375 in
Unit of Measure
« 36 37 38 39 40