COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 31 32 33 34 35 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

SR2-FC-111R3NE N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.6875 in
SR2-FC-112R3NE N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.75 in
SR2-FC-50MMR3NE N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 50 mm
SR2-FC-115R3NE N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.9375 in
SR2-FC-200R3NE N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2 in
SR2-FC-55MMR3NE N/A 23600 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 55 mm
SR2-FC-203R3NE N/A 23600 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.1875 in
SR2-FC-60MMR3NE N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 60 mm
SR2-FC-207R3NE N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.4375 in
SR2-FC-208R3NE N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.5 in
SR2-FC-65MMR3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 65 mm
SR2-FC-70MMR3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 70 mm
SR2-FC-75MMR3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 75 mm
SR2-FC-211R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.6875 in
SR2-FC-212R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.75 in
SR2-FC-215R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.9375 in
SR2-FC-300R3NE N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3 in
SR2-FC-80MMR3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 80 mm
SR2-FC-85MMR3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 85 mm
SR2-FC-90MMR3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 90 mm
SR2-FC-307R3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.4375 in
SR2-FC-308R3NE N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.5 in
SR2-FC-100MMR3NE N/A 84300 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 100 mm
SR2-FC-315R3NE N/A 84300 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3.9375 in
SR2-FC-400R3NE N/A 84300 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 4 in
Unit of Measure
« 31 32 33 34 35 »