Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| SR2-FB4-85MMR3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 85 mm |
| SR2-FB4-90MMR3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 90 mm |
| SR2-FB4-307R3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.4375 in |
| SR2-FB4-308R3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.5 in |
| SR2-FB4-100MMR3XP | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 100 mm |
| SR2-FB4-315R3XP | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.9375 in |
| SR2-FB4-400R3XP | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 4 in |
| SR2-FB4-30MMR3NE | N/A 17540 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 30 mm |
| SR2-FB4-35MMR3NE | N/A 17540 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 35 mm |
| SR2-FB4-107R3NE | N/A 17540 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.4375 in |
| SR2-FB4-108R3NE | N/A 17540 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.5 in |
| SR2-FB4-40MMR3NE | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 40 mm |
| SR2-FB4-45MMR3NE | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 45 mm |
| SR2-FB4-111R3NE | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.6875 in |
| SR2-FB4-112R3NE | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.75 in |
| SR2-FB4-50MMR3NE | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 50 mm |
| SR2-FB4-115R3NE | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.9375 in |
| SR2-FB4-200R3NE | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2 in |
| SR2-FB4-55MMR3NE | N/A 23600 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 55 mm |
| SR2-FB4-203R3NE | N/A 23600 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.1875 in |
| SR2-FB4-60MMR3NE | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 60 mm |
| SR2-FB4-207R3NE | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.4375 in |
| SR2-FB4-208R3NE | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.5 in |
| SR2-FB4-65MMR3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 65 mm |
| SR2-FB4-70MMR3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 70 mm |