COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 31 32 33 34 35 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

SR2-PB4-500R3NE N/A 128140 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 5 in
SR2-FB4-30MMR3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 30 mm
SR2-FB4-35MMR3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 35 mm
SR2-FB4-107R3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.4375 in
SR2-FB4-108R3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.5 in
SR2-FB4-40MMR3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 40 mm
SR2-FB4-45MMR3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 45 mm
SR2-FB4-111R3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.6875 in
SR2-FB4-112R3XP N/A 17980 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.75 in
SR2-FB4-50MMR3XP N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 50 mm
SR2-FB4-115R3XP N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 1.9375 in
SR2-FB4-200R3XP N/A 20230 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2 in
SR2-FB4-55MMR3XP N/A 23600 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 55 mm
SR2-FB4-203R3XP N/A 23600 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.1875 in
SR2-FB4-60MMR3XP N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 60 mm
SR2-FB4-207R3XP N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.4375 in
SR2-FB4-208R3XP N/A 37090 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.5 in
SR2-FB4-65MMR3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 65 mm
SR2-FB4-70MMR3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 70 mm
SR2-FB4-75MMR3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 75 mm
SR2-FB4-211R3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.6875 in
SR2-FB4-212R3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.75 in
SR2-FB4-215R3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 2.9375 in
SR2-FB4-300R3XP N/A 41590 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 3 in
SR2-FB4-80MMR3XP N/A 62950 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 80 mm
Unit of Measure
« 31 32 33 34 35 »