Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| UCP217-52 | N/A Pillow Block UCP 200 Silver Series | N/A Set Screw | N/A Normal Duty | N/A Cast Iron | N/A 3.25 in |
| UCP218-90MM | N/A Pillow Block UCP 200 Silver Series | N/A Set Screw | N/A Normal Duty | N/A Cast Iron | N/A 90 mm |
| UCP218-56 | N/A Pillow Block UCP 200 Silver Series | N/A Set Screw | N/A Normal Duty | N/A Cast Iron | N/A 3.5 in |
| RAK201-12AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 12 mm |
| RAK202-15AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 15 mm |
| RAK203-17AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 17 mm |
| RAK201-8A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.5 in |
| RAK202-10A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.625 in |
| RAK203-11A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.6875 in |
| RAK204-20AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 20 mm |
| RAK204-12A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.75 in |
| RAK205-25AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 25 mm |
| RAK205-14A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.875 in |
| RAK205-15A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.9375 in |
| RAK205-16A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1 in |
| RAK206-30AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 30 mm |
| RAK206-18A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.125 in |
| RAK206-19A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.1875 in |
| RAK206-20A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.25 in |
| RAK207-35AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 35 mm |
| RAK207-20A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.25 in |
| RAK207-22A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.375 in |
| RAK207-23A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.4375 in |
| RAK208-40AMM | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 40 mm |
| RAK208-24A | N/A Pillow Block RAK 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.5 in |