Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| SRE-PB4-407R3XP | N/A 94420 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 4.4375 in |
| SRE-PB4-408R3XP | N/A 94420 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 4.5 in |
| SRE-PB4-125MMR3XP | N/A 128140 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 125 mm |
| SRE-PB4-415R3XP | N/A 128140 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 4.9375 in |
| SRE-PB4-500R3XP | N/A 128140 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 5 in |
| SRE-PB4-75MMR3NE-DC | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 75 mm |
| SRE-PB4-215R3NE-DC | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.9375 in |
| SRE-PB4-85MMR3NE-DC | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 85 mm |
| SRE-PB4-307R3NE-DC | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.4375 in |
| SRE-PB4-315R3NE-DC | N/A 84300 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.9375 in |
| SRE-PB4-110MMR3NE | N/A 94420 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 110 mm |
| SRE-PB4-407R3NE | N/A 94420 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 4.4375 in |
| SRE-PB4-408R3NE | N/A 94420 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 4.5 in |
| SRE-PB4-125MMR3NE | N/A 128140 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 125 mm |
| SRE-PB4-415R3NE | N/A 128140 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 4.9375 in |
| SRE-PB4-500R3NE | N/A 128140 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 5 in |
| SR2-PB2-30MMR3XP | N/A 17540 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 30 mm |
| SR2-PB2-35MMR3XP | N/A 17540 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 35 mm |
| SR2-PB2-107R3XP | N/A 17540 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.4375 in |
| SR2-PB2-108R3XP | N/A 17540 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.5 in |
| SR2-PB2-40MMR3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 40 mm |
| SR2-PB2-45MMR3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 45 mm |
| SR2-PB2-111R3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.6875 in |
| SR2-PB2-112R3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.75 in |
| SR2-PB2-50MMR3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 50 mm |