Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| SRE-PB2-107R3XP | N/A 17540 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.4375 in |
| SRE-PB2-40MMR3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 40 mm |
| SRE-PB2-45MMR3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 45 mm |
| SRE-PB2-108R3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.5 in |
| SRE-PB2-111R3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.6875 in |
| SRE-PB2-50MMR3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 50 mm |
| SRE-PB2-112R3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.75 in |
| SRE-PB2-115R3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 1.9375 in |
| SRE-PB2-200R3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2 in |
| SRE-PB2-55MMR3XP | N/A 23600 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 55 mm |
| SRE-PB2-203R3XP | N/A 23600 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.1875 in |
| SRE-PB2-60MMR3XP | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 60 mm |
| SRE-PB2-207R3XP | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.4375 in |
| SRE-PB2-208R3XP | N/A 37090 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.5 in |
| SRE-PB2-65MMR3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 65 mm |
| SRE-PB2-70MMR3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 70 mm |
| SRE-PB2-75MMR3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 75 mm |
| SRE-PB2-211R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.6875 in |
| SRE-PB2-212R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.75 in |
| SRE-PB2-215R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 2.9375 in |
| SRE-PB2-300R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3 in |
| SRE-PB2-80MMR3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 80 mm |
| SRE-PB2-85MMR3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 85 mm |
| SRE-PB2-90MMR3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 90 mm |
| SRE-PB2-307R3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | N/A Set Screw | N/A | N/A | N/A 3.4375 in |