COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

KP005-25MM-CR N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Corrosion Resistant N/A 25 mm
KP005-16-CR N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Corrosion Resistant N/A 1 in
KP006-30MM-CR N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Corrosion Resistant N/A 30 mm
BSR204-20MM N/A Pillow Block BSR 200 Silver Series N/A Eccentric N/A Normal Duty N/A Steel N/A 20 mm
BSR204-12 N/A Pillow Block BSR 200 Silver Series N/A Eccentric N/A Normal Duty N/A Steel N/A 0.75 in
BSR205-25MM N/A Pillow Block BSR 200 Silver Series N/A Eccentric N/A Normal Duty N/A Steel N/A 25 mm
BSR205-14 N/A Pillow Block BSR 200 Silver Series N/A Eccentric N/A Normal Duty N/A Steel N/A 0.875 in
BSR205-15 N/A Pillow Block BSR 200 Silver Series N/A Eccentric N/A Normal Duty N/A Steel N/A 0.9375 in
BSR205-16 N/A Pillow Block BSR 200 Silver Series N/A Eccentric N/A Normal Duty N/A Steel N/A 1 in
BSR206-30MM N/A Pillow Block BSR 200 Silver Series N/A Eccentric N/A Normal Duty N/A Steel N/A 30 mm
BSR206-18 N/A Pillow Block BSR 200 Silver Series N/A Eccentric N/A Normal Duty N/A Steel N/A 1.125 in
BSR206-19 N/A Pillow Block BSR 200 Silver Series N/A Eccentric N/A Normal Duty N/A Steel N/A 1.1875 in
BSR206-20 N/A Pillow Block BSR 200 Silver Series N/A Eccentric N/A Normal Duty N/A Steel N/A 1.25 in
BSR204-20SMM N/A Pillow Block BSR 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 20 mm
BSR204-12S N/A Pillow Block BSR 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 0.75 in
BSR205-25SMM N/A Pillow Block BSR 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 25 mm
BSR205-14S N/A Pillow Block BSR 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 0.875 in
BSR205-15S N/A Pillow Block BSR 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 0.9375 in
BSR205-16S N/A Pillow Block BSR 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 1 in
BSR206-30SMM N/A Pillow Block BSR 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 30 mm
BSR206-18S N/A Pillow Block BSR 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 1.125 in
BSR206-19S N/A Pillow Block BSR 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 1.1875 in
BSR206-20S N/A Pillow Block BSR 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 1.25 in
SRE-PB2-30MMR3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 30 mm
SRE-PB2-35MMR3XP N/A 17540 lb Dynamic Load Rating Pillow Block N/A Set Screw N/A N/A N/A 35 mm
Unit of Measure
« 21 22 23 24 25 »