COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

BS207-23S N/A Pillow Block BS 200 Silver Series N/A Set Screw N/A Normal Duty N/A Steel N/A 1.4375 in
UP000-10MM N/A Pillow Block UP 000 Silver Series N/A Eccentric N/A Light Duty N/A Zinc Alloy N/A 10 mm
UP001-12MM N/A Pillow Block UP 000 Silver Series N/A Eccentric N/A Light Duty N/A Zinc Alloy N/A 12 mm
UP002-15MM N/A Pillow Block UP 000 Silver Series N/A Eccentric N/A Light Duty N/A Zinc Alloy N/A 15 mm
UP003-17MM N/A Pillow Block UP 000 Silver Series N/A Eccentric N/A Light Duty N/A Zinc Alloy N/A 17 mm
UP004-20MM N/A Pillow Block UP 000 Silver Series N/A Eccentric N/A Light Duty N/A Zinc Alloy N/A 20 mm
UP004-12 N/A Pillow Block UP 000 Silver Series N/A Eccentric N/A Light Duty N/A Zinc Alloy N/A 0.75 in
UP005-25MM N/A Pillow Block UP 000 Silver Series N/A Eccentric N/A Light Duty N/A Zinc Alloy N/A 25 mm
UP005-16 N/A Pillow Block UP 000 Silver Series N/A Eccentric N/A Light Duty N/A Zinc Alloy N/A 1 in
UP006-30MM N/A Pillow Block UP 000 Silver Series N/A Eccentric N/A Light Duty N/A Zinc Alloy N/A 30 mm
KP000-10MM N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Zinc Alloy N/A 10 mm
KP001-12MM N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Zinc Alloy N/A 12 mm
KP002-15MM N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Zinc Alloy N/A 15 mm
KP003-17MM N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Zinc Alloy N/A 17 mm
KP004-20MM N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Zinc Alloy N/A 20 mm
KP004-12 N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Zinc Alloy N/A 0.75 in
KP005-25MM N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Zinc Alloy N/A 25 mm
KP005-16 N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Zinc Alloy N/A 1 in
KP006-30MM N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Zinc Alloy N/A 30 mm
KP000-10MM-CR N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Corrosion Resistant N/A 10 mm
KP001-12MM-CR N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Corrosion Resistant N/A 12 mm
KP002-15MM-CR N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Corrosion Resistant N/A 15 mm
KP003-17MM-CR N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Corrosion Resistant N/A 17 mm
KP004-20MM-CR N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Corrosion Resistant N/A 20 mm
KP004-12-CR N/A Pillow Block KP 000 Silver Series N/A Set Screw N/A Light Duty N/A Corrosion Resistant N/A 0.75 in
Unit of Measure
« 16 17 18 19 20 »