COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

UCP318-90MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 90 mm
UCP318-56 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 3.5 in
UCP319-95MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 95 mm
UCP319-60 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 3.75 in
UCP320-100MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 100 mm
UCP320-63 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 3.9375 in
UCP320-64 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 4 in
UCP321-105MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 105 mm
UCP324-120MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 120 mm
UCP326-130MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 130 mm
UCP328-140MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 140 mm
BS201-12MM N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 12 mm
BS202-15MM N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 15 mm
BS203-17MM N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 17 mm
BS201-8 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 0.5 in
BS202-10 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 0.625 in
BS203-11 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 0.6875 in
BS204-20MM N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 20 mm
BS204-12 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 0.75 in
BS205-25MM N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 25 mm
BS205-14 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 0.875 in
BS205-15 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 0.9375 in
BS205-16 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 1 in
BS206-30MM N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 30 mm
BS206-18 N/A Pillow Block BS 200 Silver Series N/A Eccentric Lock N/A Normal Duty N/A Steel N/A 1.125 in
Unit of Measure
« 16 17 18 19 20 »