COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

UCP307-23 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 1.4375 in
UCP308-40MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 40 mm
UCP308-24 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 1.5 in
UCP309-45MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 45 mm
UCP309-27 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 1.6875 in
UCP309-28 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 1.75 in
UCP310-50MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 50 mm
UCP310-30 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 1.875 in
UCP310-31 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 1.9375 in
UCP311-55MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 55 mm
UCP311-32 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 2 in
UCP311-35 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 2.1875 in
UCP312-60MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 60 mm
UCP312-39 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 2.4375 in
UCP313-65MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 65 mm
UCP313-40 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 2.5 in
UCP314-70MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 70 mm
UCP314-44 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 2.75 in
UCP315-75MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 75 mm
UCP315-47 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 2.9375 in
UCP315-48 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 3 in
UCP316-80MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 80 in
UCP316-51 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 3.1875 in
UCP317-85MM N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 85 mm
UCP317-52 N/A Pillow Block UCP 300 Silver Series N/A Set Screw N/A Heavy Duty N/A Cast Iron N/A 3.25 in
Unit of Measure
« 16 17 18 19 20 »