COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

UCPX06-20 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.25 in
UCPX07-35MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 35 mm
UCPX07-20 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.25 in
UCPX07-23 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.4375 in
UCPXL07-35MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 35 mm
UCPXL07-20 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.25 in
UCPXL07-23 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.4375 in
UCPX08-40MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 40 mm
UCPX08-24 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.5 in
UCPXL08-40MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 40 mm
UCPXL08-24 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.5 in
UCPX09-45MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 45 mm
UCPX09-27 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.6875 in
UCPX09-28 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.75 in
UCPXL09-45MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 45 mm
UCPXL09-27 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.6875 in
UCPXL09-28 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.75 in
UCPX10-50MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 50 mm
UCPX10-31 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.9375 in
UCPX10-32 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 2 in
UCPX11-55MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 55 mm
UCPX11-35 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 2.1875 in
UCPX11-36 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 2.25 in
UCPX12-60MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 60 in
UCPX12-39 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 2.4375 in
Unit of Measure
« 11 12 13 14 15 »