COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

RAKHL208-40MM N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 40 mm
RAKHL208-24 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.5 in
RAKHL209-45MM N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 45 mm
RAKHL209-26 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.625 in
RAKHL209-27 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.6875 in
RAKHL209-28 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.75 in
RAKHL210-50MM N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 50 mm
RAKHL210-30 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.875 in
RAKHL210-31 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 1.9375 in
RAKHL210-32 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2 in
RAKHL211-55MM N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 55 mm
RAKHL211-32 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2 in
RAKHL211-34 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.125 in
RAKHL211-35 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.1875 in
RAKHL212-60MM N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 60 mm
RAKHL212-36 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.25 in
RAKHL212-38 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.375 in
RAKHL212-39 N/A Pillow Block RAKHL 200 SILVER SERIES N/A Eccentric Collar N/A Normal Duty N/A Cast Iron N/A 2.4375 in
UCPX05-25MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 25 mm
UCPX05-16 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1 in
UCPXL05-25MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 25 mm
UCPXL05-16 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1 in
UCPX06-30MM N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 30 mm
UCPX06-18 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.125 in
UCPX06-19 N/A Pillow Block PX & PXL SILVER SERIES N/A Set Screw N/A Medium Duty N/A Cast Iron N/A 1.1875 in
Unit of Measure
« 11 12 13 14 15 »