Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| RAKH207-20 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.25 in |
| RAKH207-22 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.375 in |
| RAKH207-23 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.4375 in |
| RAKH208-40MM | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 40 mm |
| RAKH208-24 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.5 in |
| RAKH209-45MM | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 45 mm |
| RAKH209-26 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.625 in |
| RAKH209-27 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.6875 in |
| RAKH209-28 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.75 in |
| RAKH210-50MM | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 50 mm |
| RAKH210-30 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.875 in |
| RAKH210-31 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.9375 in |
| RAKH210-32 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2 in |
| RAKH211-55MM | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 55 mm |
| RAKH211-32 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2 in |
| RAKH211-34 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.125 in |
| RAKH211-35 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.1875 in |
| RAKH212-60MM | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 60 mm |
| RAKH212-36 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.25 in |
| RAKH212-38 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.375 in |
| RAKH212-39 | N/A Pillow Block RAKH 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.4375 in |
| RAKHL207-35MM | N/A Pillow Block RAKHL 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 35 mm |
| RAKHL207-20 | N/A Pillow Block RAKHL 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.25 in |
| RAKHL207-22 | N/A Pillow Block RAKHL 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.375 in |
| RAKHL207-23 | N/A Pillow Block RAKHL 200 SILVER SERIES | N/A Eccentric Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.4375 in |