Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| CLRAK 208-40MM | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 40 mm |
| CLRAK 208-24 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.5 in |
| CLRAK 209-45MM | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 45 mm |
| CLRAK 209-26 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.625 in |
| CLRAK 209-27 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.6875 in |
| CLRAK 209-28 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.75 in |
| CLRAK 210-50MM | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 50 mm |
| CLRAK 210-30 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.875 in |
| CLRAK 210-31 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 1.9375 in |
| CLRAK 210-32 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 2 in |
| CLRAK 211-55MM | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 55 mm |
| CLRAK 211-32 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 2 in |
| CLRAK 211-34 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.125 in |
| CLRAK 211-35 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.1875 in |
| CLRAK 212-60MM | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 60 mm |
| CLRAK 212-36 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.25 in |
| CLRAK 212-38 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.375 in |
| CLRAK 212-39 | N/A Pillow Block CLRAK 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 2.4375 in |
| CLP204-20MM | N/A Pillow Block CLP 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 20 mm |
| CLP204-12 | N/A Pillow Block CLP 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.75 in |
| CLP205-25MM | N/A Pillow Block CLP 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 25 mm |
| CLP205-14 | N/A Pillow Block CLP 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.875 in |
| CLP205-15 | N/A Pillow Block CLP 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 0.9375 in |
| CLP205-16 | N/A Pillow Block CLP 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 1 in |
| CLP206-30MM | N/A Pillow Block CLP 200 SILVER SERIES | N/A Concentric Clamp Collar | N/A Normal Duty | N/A Cast Iron | N/A 30 mm |