COMPANY HEADER
Print Back
Pillow Block UCP 200 Silver Series (UCP201-12MM)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Performance

Housing Material

Bore Size

GSHP206-19 N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 1.1875 in
GSHP207-35MM N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 35 mm
GSHP207-20 N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 1.25 in
GSHP207-22 N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 1.375 in
GSHP208-40MM N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 40 mm
GSHP208-24 N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 1.5 in
GSHP209-45MM N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 45 mm
GSHP209-28 N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 1.75 in
GSHP210-50MM N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 50 mm
GSHP210-31 N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 1.9375 in
GSHP210-32 N/A Pillow Block GSHP 200 SILVER SERIES N/A Tapered Adapter N/A Normal Duty N/A Cast Iron N/A 2 in
CLRAK 204-20MM N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 20 mm
CLRAK 204-12 N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 0.75 in
CLRAK 205-25MM N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 25 mm
CLRAK 205-14 N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 0.875 in
CLRAK 205-15 N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 0.9375 in
CLRAK 205-16 N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 1 in
CLRAK 206-30MM N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 30 mm
CLRAK 206-18 N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 1.125 in
CLRAK 206-19 N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 1.1875 in
CLRAK 206-20 N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 1.25 in
CLRAK 207-35MM N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 35 mm
CLRAK 207-20 N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 1.25 in
CLRAK 207-22 N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 1.375 in
CLRAK 207-23 N/A Pillow Block CLRAK 200 SILVER SERIES N/A Concentric Clamp Collar N/A Normal Duty N/A Cast Iron N/A 1.4375 in
Unit of Measure
« 6 7 8 9 10 »