Item # |
Item Name |
Type |
Style |
Material |
Bore Size |
|---|---|---|---|---|---|
| SRBCEC208 | N/A 208 mm Housing Size Bearing End Cover | N/A Bearing End Cover | N/A Closed | N/A Steel | N/A 1.5 in |
| SRBCEC209 | N/A 209 mm Housing Size Bearing End Cover | N/A Bearing End Cover | N/A Closed | N/A Steel | N/A 1.75 in |
| SRBCEC210 | N/A 210 mm Housing Size Bearing End Cover | N/A Bearing End Cover | N/A Closed | N/A Steel | N/A 2 in |
| SRBCEC211 | N/A 211 mm Housing Size Bearing End Cover | N/A Bearing End Cover | N/A Closed | N/A Steel | N/A 2.1875 in |
| SRBCEC213 | N/A 213 mm Housing Size Bearing End Cover | N/A Bearing End Cover | N/A Closed | N/A Steel | N/A 2.5 in |
| SRBCEC215 | N/A 215 mm Housing Size Bearing End Cover | N/A Bearing End Cover | N/A Closed | N/A Steel | N/A 3 in |
| SRBCEC218 | N/A 218 mm Housing Size Bearing End Cover | N/A Bearing End Cover | N/A Closed | N/A Steel | N/A 3.5 in |
| SRBCEC220 | N/A 220 mm Housing Size Bearing End Cover | N/A Bearing End Cover | N/A Closed | N/A Steel | N/A 4 in |
| SRBCEC222 | N/A 222 mm Housing Size Bearing End Cover | N/A Bearing End Cover | N/A Closed | N/A Steel | N/A 4.4375 in |
| SRBCEC226 | N/A 226 mm Housing Size Bearing End Cover | N/A Bearing End Cover | N/A Closed | N/A Steel | N/A 4.9375 in |