Item # |
Item Name |
Shaft Size d |
Locking Mechanism |
Static Load Rating |
Dynamic Load Rating |
|---|---|---|---|---|---|
| SHCSFL206-18 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.125 in | N/A Eccentric Collar | N/A 2030 lb | N/A 3700 lb |
| SHCSFL206-19 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.1875 in | N/A Eccentric Collar | N/A 2030 lb | N/A 3700 lb |
| SHCSFL206-20 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.25 in | N/A Eccentric Collar | N/A 2030 lb | N/A 3700 lb |
| SHCSFL207-35MM | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 35 mm | N/A Eccentric Collar | N/A 12320 kN | N/A 21340 kN |
| SHCSFL207-20 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.25 in | N/A Eccentric Collar | N/A 2800 lb | N/A 4850 lb |
| SHCSFL207-22 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.375 in | N/A Eccentric Collar | N/A 2800 lb | N/A 4850 lb |
| SHCSFL207-23 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.4375 in | N/A Eccentric Collar | N/A 2800 lb | N/A 4850 lb |
| SHCSFL208-40MM | N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 40 mm | N/A Eccentric Collar | N/A 14080 kN | N/A 24640 kN |
| SHCSFL208-24 | N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.5 in | N/A Eccentric Collar | N/A 3200 lb | N/A 5600 lb |
| SHCSFL209-45MM | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 45 mm | N/A Eccentric Collar | N/A 15840 kN | N/A 27280 kN |
| SHCSFL209-27 | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.6875 in | N/A Eccentric Collar | N/A 3600 lb | N/A 6200 lb |
| SHCSFL209-28 | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.75 in | N/A Eccentric Collar | N/A 3600 lb | N/A 6200 lb |
| SHCSFL210-50MM | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 50 mm | N/A Eccentric Collar | N/A 18500 kN | N/A 29920 kN |
| SHCSFL210-31 | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.9375 in | N/A Eccentric Collar | N/A 4200 lb | N/A 6800 lb |
| SHCSFL210-32 | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 2 in | N/A Eccentric Collar | N/A 4200 lb | N/A 6800 lb |
| SHCSFL211-55MM | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 55 mm | N/A Eccentric Collar | N/A 28950 kN | N/A 43030 kN |
| SHCSFL211-32 | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 2 in | N/A Eccentric Collar | N/A 6580 lb | N/A 9780 lb |
| SHCSFL211-35 | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 2.1875 in | N/A Eccentric Collar | N/A 6580 lb | N/A 9780 lb |
| SHCSFL212-60MM | N/A 2800 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 60 mm | N/A Eccentric Collar | N/A 35590 kN | N/A 52000 kN |
| SHCSFL212-39 | N/A 2800 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 2.4375 in | N/A Eccentric Collar | N/A 8090 lb | N/A 11800 lb |
| SUCSFB201-8 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 0.5 in | N/A Set Screw | N/A 1180 lb | N/A 2400 lb |
| SUCSFB202-10 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 0.625 in | N/A Set Screw | N/A 1180 lb | N/A 2400 lb |
| SUCSFB204-20MM | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 20 mm | N/A Set Screw | N/A 5190 kN | N/A 10560 kN |
| SUCSFB204-12 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 0.75 in | N/A Set Screw | N/A 1180 lb | N/A 2400 lb |
| SUCSFB205-25MM | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 25 mm | N/A Set Screw | N/A 6290 kN | N/A 11440 kN |