Item # |
Item Name |
Shaft Size d |
Locking Mechanism |
Static Load Rating |
Dynamic Load Rating |
|---|---|---|---|---|---|
| SHCSF208-40MM | N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 40 mm | N/A Eccentric Collar | N/A 14080 kN | N/A 24640 kN |
| SHCSF208-24 | N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.5 in | N/A Eccentric Collar | N/A 3200 lb | N/A 5600 lb |
| SHCSF209-45MM | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 45 mm | N/A Eccentric Collar | N/A 15840 kN | N/A 27280 kN |
| SHCSF209-27 | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.6875 in | N/A Eccentric Collar | N/A 3600 lb | N/A 6200 lb |
| SHCSF209-28 | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.75 in | N/A Eccentric Collar | N/A 18500 lb | N/A 29920 lb |
| SHCSF210-50MM | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 50 mm | N/A Eccentric Collar | N/A 4200 kN | N/A 6800 kN |
| SHCSF210-31 | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.9375 in | N/A Eccentric Collar | N/A 4200 lb | N/A 6800 lb |
| SHCSF210-32 | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 2 in | N/A Eccentric Collar | N/A 28950 lb | N/A 43030 lb |
| SHCSF211-55MM | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 55 mm | N/A Eccentric Collar | N/A 6580 kN | N/A 9780 kN |
| SHCSF211-35 | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 2.1875 in | N/A Eccentric Collar | N/A 6580 lb | N/A 9780 lb |
| SHCSF212-60MM | N/A 2800 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 60 mm | N/A Eccentric Collar | N/A 35590 kN | N/A 52000 kN |
| SHCSF212-39 | N/A 2800 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 2.4375 in | N/A Eccentric Collar | N/A 8090 lb | N/A 11800 lb |
| SUCSFCS207-35MM | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 35 mm | N/A Set Screw | N/A 12320 kN | N/A 21340 kN |
| SUCSFCS207-20 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.25 in | N/A Set Screw | N/A 2800 lb | N/A 4850 lb |
| SUCSFCS207-22 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.375 in | N/A Set Screw | N/A 2800 lb | N/A 4850 lb |
| SUCSFCS207-23 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.4375 in | N/A Set Screw | N/A 2800 lb | N/A 4850 lb |
| SUCSFCS208-40MM | N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 40 mm | N/A Set Screw | N/A 14080 kN | N/A 24640 kN |
| SUCSFCS208-24 | N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.5 in | N/A Set Screw | N/A 3200 lb | N/A 5600 lb |
| SUCSFCS209-45MM | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 45 mm | N/A Set Screw | N/A 15840 kN | N/A 27280 kN |
| SUCSFCS209-28 | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.75 in | N/A Set Screw | N/A 3600 lb | N/A 6200 lb |
| SUCSFCS210-50MM | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 50 mm | N/A Set Screw | N/A 18500 kN | N/A 29920 kN |
| SUCSFCS210-31 | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.9375 in | N/A Set Screw | N/A 4200 lb | N/A 6800 lb |
| SUCSFCS210-32 | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 2 in | N/A Set Screw | N/A 4200 lb | N/A 6800 lb |
| SUCSFCS211-55MM | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 55 mm | N/A Set Screw | N/A 24640 kN | N/A 32560 kN |
| SUCSFCS211-32 | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 2 in | N/A Set Screw | N/A 5600 lb | N/A 7400 lb |