Item # |
Item Name |
Shaft Size d |
Locking Mechanism |
Static Load Rating |
Dynamic Load Rating |
|---|---|---|---|---|---|
| SHCSPA209-45MM | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 45 mm | N/A Eccentric Collar | N/A 15840 kN | N/A 27280 kN |
| SHCSPA209-27 | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.6875 in | N/A Eccentric Collar | N/A 3600 lb | N/A 6200 lb |
| SHCSPA209-28 | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.75 in | N/A Eccentric Collar | N/A 3600 lb | N/A 6200 lb |
| SHCSPA210-50MM | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 50 mm | N/A Eccentric Collar | N/A 18500 kN | N/A 29920 kN |
| SHCSPA210-31 | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.9375 in | N/A Eccentric Collar | N/A 4200 lb | N/A 6800 lb |
| SHCSPA210-32 | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 2 in | N/A Eccentric Collar | N/A 4200 lb | N/A 6800 lb |
| SUCSF201-8 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 0.5 in | N/A Set Screw | N/A 1180 lb | N/A 2400 lb |
| SUCSF202-10 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 0.625 in | N/A Set Screw | N/A 1180 lb | N/A 2400 lb |
| SUCSF204-20MM | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 20 mm | N/A Set Screw | N/A 5190 kN | N/A 10560 kN |
| SUCSF204-12 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 0.75 in | N/A Set Screw | N/A 1180 lb | N/A 2400 lb |
| SUCSF205-25MM | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 25 mm | N/A Set Screw | N/A 6290 kN | N/A 11440 kN |
| SUCSF205-14 | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 0.875 in | N/A Set Screw | N/A 1430 lb | N/A 2600 lb |
| SUCSF205-15 | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 0.9375 in | N/A Set Screw | N/A 1430 lb | N/A 2600 lb |
| SUCSF205-16 | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1 in | N/A Set Screw | N/A 1430 lb | N/A 2600 lb |
| SUCSF206-30MM | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 30 mm | N/A Set Screw | N/A 8900 kN | N/A 16280 kN |
| SUCSF206-18 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.125 in | N/A Set Screw | N/A 2030 lb | N/A 3700 lb |
| SUCSF206-19 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.1875 in | N/A Set Screw | N/A 2030 lb | N/A 3700 lb |
| SUCSF206-20 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.25 in | N/A Set Screw | N/A 2030 lb | N/A 3700 lb |
| SUCSF207-35MM | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 35 mm | N/A Set Screw | N/A 12320 kN | N/A 21340 kN |
| SUCSF207-20 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.25 in | N/A Set Screw | N/A 2800 lb | N/A 4850 lb |
| SUCSF207-22 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.375 in | N/A Set Screw | N/A 2800 lb | N/A 4850 lb |
| SUCSF207-23 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.4375 in | N/A Set Screw | N/A 2800 lb | N/A 4850 lb |
| SUCSF208-40MM | N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 40 mm | N/A Set Screw | N/A 14080 kN | N/A 24640 kN |
| SUCSF208-24 | N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 1.5 in | N/A Set Screw | N/A 3200 lb | N/A 5600 lb |
| SUCSF209-45MM | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | N/A 45 mm | N/A Set Screw | N/A 15840 kN | N/A 27280 kN |