Item # |
Item Name |
Dynamic Load Rating |
Static Load Rating |
Housing Thickness |
Total Width |
|---|---|---|---|---|---|
| HA204-20UMM | N/A 20 mm Shaft Height Hanger Bearing | N/A 12800 kN | N/A 6600 kN | N/A 21 mm | N/A 64 mm |
| HA204-12U | N/A 0.75 in. Shaft Height Hanger Bearing | N/A 2900 lb | N/A 2500 lb | N/A 0.83 in | N/A 2.52 in |
| HA205-25UMM | N/A 25 mm Shaft Height Hanger Bearing | N/A 13810 kN | N/A 7700 kN | N/A 24 mm | N/A 78 mm |
| HA205-14U | N/A 0.875 in. Shaft Height Hanger Bearing | N/A 3140 lb | N/A 1750 lb | N/A 0.94 in | N/A 3.07 in |
| HA205-15U | N/A 0.9375 in. Shaft Height Hanger Bearing | N/A 3140 lb | N/A 1750 lb | N/A 0.94 in | N/A 3.07 in |
| HA205-16U | N/A 1 in. Shaft Height Hanger Bearing | N/A 3140 lb | N/A 1750 lb | N/A 0.94 in | N/A 3.07 in |
| HA206-30UMM | N/A 30 mm Shaft Height Hanger Bearing | N/A 18920 kN | N/A 11000 kN | N/A 27 mm | N/A 80 mm |
| HA206-18U | N/A 1.125 in. Shaft Height Hanger Bearing | N/A 4300 lb | N/A 2500 lb | N/A 1.06 in | N/A 3.15 in |
| HA206-19U | N/A 1.1875 in. Shaft Height Hanger Bearing | N/A 4300 lb | N/A 2500 lb | N/A 1.06 in | N/A 3.15 in |
| HA206-20U | N/A 1.25 in. Shaft Height Hanger Bearing | N/A 4300 lb | N/A 2500 lb | N/A 1.06 in | N/A 3.15 in |
| HA207-35UMM | N/A 35 mm Shaft Height Hanger Bearing | N/A 25430 kN | N/A 15130 kN | N/A 30 mm | N/A 92 mm |
| HA207-20U | N/A 1.25 in. Shaft Height Hanger Bearing | N/A 5780 lb | N/A 3440 lb | N/A 1.18 in | N/A 3.62 in |
| HA207-22U | N/A 1.375 in. Shaft Height Hanger Bearing | N/A 5780 lb | N/A 3440 lb | N/A 1.18 in | N/A 3.62 in |
| HA207-23U | N/A 1.4375 in. Shaft Height Hanger Bearing | N/A 5780 lb | N/A 3440 lb | N/A 1.18 in | N/A 3.62 in |
| HA208-40UMM | N/A 40 mm Shaft Height Hanger Bearing | N/A 32030 kN | N/A 19580 kN | N/A 32 mm | N/A 100 mm |
| HA208-24U | N/A 1.5 in. Shaft Height Hanger Bearing | N/A 7280 lb | N/A 4450 lb | N/A 1.26 in | N/A 3.74 in |
| HA209-45UMM | N/A 45 mm Shaft Height Hanger Bearing | N/A 32500 kN | N/A 20280 kN | N/A 34 mm | N/A 108 mm |
| HA209-26U | N/A 1.625 in. Shaft Height Hanger Bearing | N/A 7390 lb | N/A 4610 lb | N/A 1.34 in | N/A 4.25 in |
| HA209-27U | N/A 1.6875 in. Shaft Height Hanger Bearing | N/A 7390 lb | N/A 4610 lb | N/A 1.34 in | N/A 4.25 in |
| HA209-28U | N/A 1.75 in. Shaft Height Hanger Bearing | N/A 7390 lb | N/A 4610 lb | N/A 1.34 in | N/A 4.25 in |
| HA210-50UMM | N/A 50 mm Shaft Height Hanger Bearing | N/A 35000 kN | N/A 22830 kN | N/A 36 mm | N/A 118 mm |
| HA210-30U | N/A 1.875 in. Shaft Height Hanger Bearing | N/A 7900 lb | N/A 5190 lb | N/A 1.42 in | N/A 4.65 in |
| HA210-31U | N/A 1.9375 in. Shaft Height Hanger Bearing | N/A 7900 lb | N/A 5190 lb | N/A 1.42 in | N/A 4.65 in |
| HA210-32U | N/A 2 in. Shaft Height Hanger Bearing | N/A 7900 lb | N/A | N/A 1.42 in | N/A 4.65 in |