Item # |
Item Name |
Type |
Total Length |
Bolt Hole Spacing |
Bolt Circle Diameter |
|---|---|---|---|---|---|
| 722515A | N/A 65 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 190 mm | N/A 152 mm | N/A 16 mm |
| 722516A | N/A 70 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 196 mm | N/A 152 mm | N/A 16 mm |
| 722517A | N/A 75 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 210 mm | N/A 170 mm | N/A 16 mm |
| 722518A | N/A 80 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 210 mm | N/A 170 mm | N/A 16 mm |
| 722520A | N/A 90 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 250 mm | N/A 198 mm | N/A 20 mm |
| 722522A | N/A 100 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 270 mm | N/A 219 mm | N/A 20 mm |
| 722515B | N/A 65 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 190 mm | N/A 152 mm | N/A 16 mm |
| 722516B | N/A 70 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 196 mm | N/A 152 mm | N/A 16 mm |
| 722517B | N/A 75 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 210 mm | N/A 170 mm | N/A 16 mm |
| 722518B | N/A 80 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 210 mm | N/A 170 mm | N/A 16 mm |
| 722520B | N/A 90 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 250 mm | N/A 198 mm | N/A 20 mm |
| 722522B | N/A 100 mm Bore Size Square Flange Housing | N/A Square Flange Housing | N/A 270 mm | N/A 219 mm | N/A 20 mm |