COMPANY HEADER
Print Back
Stainless Steel Ball Bearing Insert, Normal Duty, Wide Inner Ring, Metric and Inch Bores
Mounted Ball Bearings
Stainless Inserts
Eccentric Locking Collar Insert Bearings
Unit of Measure
1 2 

Item #

Item Name

Dynamic Load Rating

Bore Size

Center of Outer Race to Front of Bearing

Center of Outer Race to Back of Housing

SHC201-8 N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 10560 lb N/A 0.5 in N/A 26.6 in N/A 12.7 in
SHC202-10 N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 2400 lb N/A 0.625 in N/A 1.05 in N/A 0.5 in
SHC204-20MM N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 10560 lb N/A 20 mm N/A 26.6 mm N/A 12.7 mm
SHC204-12 N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 2400 lb N/A 0.75 in N/A 1.05 in N/A 0.5 in
SHC205-25MM N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 11440 lb N/A 25 mm N/A 26.9 mm N/A 14.3 mm
SHC205-14 N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 2600 lb N/A 0.875 in N/A 1.06 in N/A 0.56 in
SHC205-15 N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 2600 lb N/A 0.9375 in N/A 1.06 in N/A 0.56 in
SHC205-16 N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 2600 lb N/A 1 in N/A 1.06 in N/A 0.56 in
SHC206-30MM N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 16280 lb N/A 30 mm N/A 30.1 mm N/A 15.9 mm
SHC206-18 N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 3700 lb N/A 1.125 in N/A 1.19 in N/A 0.63 in
SHC206-19 N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 3700 lb N/A 1.1875 in N/A 1.19 in N/A 0.63 in
SHC206-20 N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 3700 lb N/A 1.25 in N/A 1.19 in N/A 0.63 in
SHC207-35MM N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 21340 lb N/A 35 mm N/A 32.3 mm N/A 17.5 mm
SHC207-20 N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 4850 lb N/A 1.25 in N/A 1.27 in N/A 0.69 in
SHC207-22 N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 4850 lb N/A 1.375 in N/A 1.27 in N/A 0.69 in
SHC207-23 N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 4850 lb N/A 1.4375 in N/A 1.27 in N/A 0.69 in
SHC208-40MM N/A 4000 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 24640 lb N/A 40 mm N/A 34.9 mm N/A 19 mm
SHC208-24 N/A 4000 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 5600 lb N/A 1.5 in N/A 1.37 in N/A 0.75 in
SHC209-45MM N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 27280 lb N/A 45 mm N/A 34.9 mm N/A 19 mm
SHC209-26 N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 6200 lb N/A 1.625 in N/A 1.38 in N/A 0.75 in
SHC209-27 N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 6200 lb N/A 1.6875 in N/A 1.38 in N/A 0.75 in
SHC209-28 N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 6200 lb N/A 1.75 in N/A 1.38 in N/A 0.75 in
SHC210-50MM N/A 3400 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 29920 lb N/A 50 mm N/A 38.1 mm N/A 19 mm
SHC210-30 N/A 3400 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 6800 lb N/A 1.875 in N/A 1.5 in N/A 0.75 in
SHC210-31 N/A 3400 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 6800 lb N/A 1.9375 in N/A 1.5 in N/A 0.75 in
Unit of Measure
1 2