COMPANY HEADER
Print Back
Stainless Steel Ball Bearing Insert, Normal Duty, Wide Inner Ring, Metric and Inch Bores
Mounted Ball Bearings
Stainless Inserts
Eccentric Locking Collar Insert Bearings
Unit of Measure
1 2 

Item #

Item Name

Dynamic Load Rating

Bore Size

Center of Outer Race to Front of Bearing

Center of Outer Race to Back of Housing

SHC210-32 N/A 3400 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 6800 lb N/A 2 in N/A 1.5 in N/A 0.75 in
SHC211-55MM N/A 3100 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 43030 lb N/A 55 mm N/A 43.6 mm N/A 22.2 mm
SHC211-32 N/A 3100 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 9780 lb N/A 2 in N/A 1.72 in N/A 0.87 in
SHC211-35 N/A 3100 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 9780 lb N/A 2.1875 in N/A 1.72 in N/A 0.87 in
SHC212-60MM N/A 2800 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 52000 lb N/A 60 mm N/A 46.8 mm N/A 25.4 mm
SHC212-38 N/A 2800 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 11800 lb N/A 2.375 in N/A 1.84 in N/A 1 in
SHC212-39 N/A 2800 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 11800 lb N/A 2.4375 in N/A 1.84 in N/A 1 in
Unit of Measure
1 2