Item # |
Item Name |
Dynamic Load Rating |
Bore Size |
Center of Outer Race to Front of Bearing |
Center of Outer Race to Back of Housing |
|---|---|---|---|---|---|
| SHC201-8 | N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 10560 lb | N/A 0.5 in | N/A 26.6 in | N/A 12.7 in |
| SHC202-10 | N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 2400 lb | N/A 0.625 in | N/A 1.05 in | N/A 0.5 in |
| SHC204-20MM | N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 10560 lb | N/A 20 mm | N/A 26.6 mm | N/A 12.7 mm |
| SHC204-12 | N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 2400 lb | N/A 0.75 in | N/A 1.05 in | N/A 0.5 in |
| SHC205-25MM | N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 11440 lb | N/A 25 mm | N/A 26.9 mm | N/A 14.3 mm |
| SHC205-14 | N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 2600 lb | N/A 0.875 in | N/A 1.06 in | N/A 0.56 in |
| SHC205-15 | N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 2600 lb | N/A 0.9375 in | N/A 1.06 in | N/A 0.56 in |
| SHC205-16 | N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 2600 lb | N/A 1 in | N/A 1.06 in | N/A 0.56 in |
| SHC206-30MM | N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 16280 lb | N/A 30 mm | N/A 30.1 mm | N/A 15.9 mm |
| SHC206-18 | N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 3700 lb | N/A 1.125 in | N/A 1.19 in | N/A 0.63 in |
| SHC206-19 | N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 3700 lb | N/A 1.1875 in | N/A 1.19 in | N/A 0.63 in |
| SHC206-20 | N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 3700 lb | N/A 1.25 in | N/A 1.19 in | N/A 0.63 in |
| SHC207-35MM | N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 21340 lb | N/A 35 mm | N/A 32.3 mm | N/A 17.5 mm |
| SHC207-20 | N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 4850 lb | N/A 1.25 in | N/A 1.27 in | N/A 0.69 in |
| SHC207-22 | N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 4850 lb | N/A 1.375 in | N/A 1.27 in | N/A 0.69 in |
| SHC207-23 | N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 4850 lb | N/A 1.4375 in | N/A 1.27 in | N/A 0.69 in |
| SHC208-40MM | N/A 4000 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 24640 lb | N/A 40 mm | N/A 34.9 mm | N/A 19 mm |
| SHC208-24 | N/A 4000 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 5600 lb | N/A 1.5 in | N/A 1.37 in | N/A 0.75 in |
| SHC209-45MM | N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 27280 lb | N/A 45 mm | N/A 34.9 mm | N/A 19 mm |
| SHC209-26 | N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 6200 lb | N/A 1.625 in | N/A 1.38 in | N/A 0.75 in |
| SHC209-27 | N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 6200 lb | N/A 1.6875 in | N/A 1.38 in | N/A 0.75 in |
| SHC209-28 | N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 6200 lb | N/A 1.75 in | N/A 1.38 in | N/A 0.75 in |
| SHC210-50MM | N/A 3400 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 29920 lb | N/A 50 mm | N/A 38.1 mm | N/A 19 mm |
| SHC210-30 | N/A 3400 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 6800 lb | N/A 1.875 in | N/A 1.5 in | N/A 0.75 in |
| SHC210-31 | N/A 3400 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | N/A 6800 lb | N/A 1.9375 in | N/A 1.5 in | N/A 0.75 in |