COMPANY HEADER
Print Back
Cylindrical Units, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
7450 rpm Speed [Max] Cylindrical Bearing (HLW204-20MM)
Unit of Measure
1 2 3 

Item #

Item Name

Dynamic Load Rating

Speed [Max]

Outside Diameter

Inside Ring Width

HLW211-32 N/A 3100 rpm Speed [Max] Cylindrical Bearing N/A 9780 lb N/A 3100 rpm N/A 4.92 in N/A 2.18 in
HLW211-34 N/A 3100 rpm Speed [Max] Cylindrical Bearing N/A 9780 lb N/A 3100 rpm N/A 4.92 in N/A 2.18 in
HLW211-35 N/A 3100 rpm Speed [Max] Cylindrical Bearing N/A 9780 lb N/A 3100 rpm N/A 4.92 in N/A 2.18 in
HLW212-60MM N/A 2800 rpm Speed [Max] Cylindrical Bearing N/A 52000 kN N/A 2800 rpm N/A 130 mm N/A 61.1 mm
HLW212-36 N/A 2800 rpm Speed [Max] Cylindrical Bearing N/A 11800 lb N/A 2800 rpm N/A 5.12 in N/A 2.41 in
HLW212-38 N/A 2800 rpm Speed [Max] Cylindrical Bearing N/A 11800 lb N/A 2800 rpm N/A 5.12 in N/A 2.41 in
HLW212-39 N/A 2800 rpm Speed [Max] Cylindrical Bearing N/A 11800 lb N/A 2800 rpm N/A 5.12 in N/A 2.41 in
HLW204-20UMM N/A 7450 rpm Speed [Max] Cylindrical Bearing N/A 12800 kN N/A 7450 rpm N/A 72 mm N/A 28.3 mm
HLW204-12U N/A 7450 rpm Speed [Max] Cylindrical Bearing N/A 2900 lb N/A 7450 rpm N/A 2.83 in N/A 1.11 in
HLW205-25UMM N/A 6250 rpm Speed [Max] Cylindrical Bearing N/A 13810 kN N/A 6250 rpm N/A 80 mm N/A 30.8 mm
HLW205-14U N/A 6250 rpm Speed [Max] Cylindrical Bearing N/A 3140 lb N/A 6250 rpm N/A 3.15 in N/A 1.19 in
HLW205-15U N/A 6250 rpm Speed [Max] Cylindrical Bearing N/A 3140 lb N/A 6250 rpm N/A 3.15 in N/A 1.19 in
HLW205-16U N/A 5300 rpm Speed [Max] Cylindrical Bearing N/A 3140 lb N/A 5300 rpm N/A 3.15 in N/A 1.19 in
HLW206-30UMM N/A 5300 rpm Speed [Max] Cylindrical Bearing N/A 18920 kN N/A 5300 rpm N/A 85 mm N/A 35.7 mm
HLW206-18U N/A 5300 rpm Speed [Max] Cylindrical Bearing N/A 4300 lb N/A 5300 rpm N/A 3.35 in N/A 1.41 in
HLW206-19U N/A 5300 rpm Speed [Max] Cylindrical Bearing N/A 4300 lb N/A 5300 rpm N/A 3.35 in N/A 1.41 in
HLW206-20U N/A 5300 rpm Speed [Max] Cylindrical Bearing N/A 4300 lb N/A 5300 rpm N/A 3.35 in N/A 1.41 in
HLW207-35UMM N/A 4500 rpm Speed [Max] Cylindrical Bearing N/A 25430 kN N/A 4500 rpm N/A 90 mm N/A 39.4 mm
HLW207-20U N/A 4500 rpm Speed [Max] Cylindrical Bearing N/A 5780 lb N/A 4500 rpm N/A 3.54 in N/A 1.55 in
HLW207-22U N/A 4500 rpm Speed [Max] Cylindrical Bearing N/A 5780 lb N/A 4500 rpm N/A 3.54 in N/A 1.55 in
HLW207-23U N/A 4500 rpm Speed [Max] Cylindrical Bearing N/A 5780 lb N/A 4500 rpm N/A 3.54 in N/A 1.55 in
HLW208-40UMM N/A 4000 rpm Speed [Max] Cylindrical Bearing N/A 32030 kN N/A 4000 rpm N/A 100 mm N/A 45.2 mm
HLW208-24U N/A 4000 rpm Speed [Max] Cylindrical Bearing N/A 7280 lb N/A 4000 rpm N/A 3.94 in N/A 1.78 in
HLW209-45UMM N/A 3700 rpm Speed [Max] Cylindrical Bearing N/A 32500 kN N/A 3700 rpm N/A 110 mm N/A 45.7 mm
HLW209-26U N/A 3700 rpm Speed [Max] Cylindrical Bearing N/A 7390 lb N/A 3700 rpm N/A 4.33 in N/A 1.80 in
Unit of Measure
1 2 3