COMPANY HEADER
Print Back
9570 lb Dynamic Load Rating Mounting Ball Bearing Insert (UC201-12MM(40))
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

SA202-10 N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1060 lb N/A 8800 rpm N/A 0.89 in
SA203-11 N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1060 lb N/A 8800 rpm N/A 0.89 in
SA204-20MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6600 lb N/A 7450 rpm N/A 24 mm
SA204-12 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 7450 rpm N/A 0.94 in
SA205-25MM N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 7700 lb N/A 6250 rpm N/A 23.5 mm
SA205-14 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1750 lb N/A 6250 rpm N/A 0.93 in
SA205-15 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1750 lb N/A 6250 rpm N/A 0.93 in
SA205-16 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1750 lb N/A 6250 rpm N/A 0.93 in
SA206-30MM N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 11000 lb N/A 5300 rpm N/A 27.7 mm
SA206-18 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 5300 rpm N/A 1.09 in
SA206-19 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 5300 rpm N/A 1.09 in
SA206-20 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 5300 rpm N/A 1.09 in
SA207-35MM N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 15130 lb N/A 4500 rpm N/A 30.4 mm
SA207-20 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 3440 lb N/A 4500 rpm N/A 1.2 in
SA207-22 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 3440 lb N/A 4500 rpm N/A 1.2 in
SA207-23 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 3440 lb N/A 4500 rpm N/A 1.2 in
SA208-40MM N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 19580 lb N/A 4000 rpm N/A 34.7 mm
SA208-24 N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4450 lb N/A 4000 rpm N/A 1.37 in
SA209-45MM N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 20280 lb N/A 3700 rpm N/A 34.2 mm
SA209-26 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4610 lb N/A 3700 rpm N/A 1.35 in
SA209-27 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4610 lb N/A 3700 rpm N/A 1.35 in
SA209-28 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4610 lb N/A 3700 rpm N/A 1.35 in
SA210-50MM N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 22830 lb N/A 3400 rpm N/A 33.7 mm
SA210-30 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 5190 lb N/A 3400 rpm N/A 1.33 in
SA210-31 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 5190 lb N/A 3400 rpm N/A 1.33 in
Unit of Measure
« 6 7 8 9 10 »