Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| HC211-32 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 6580 lb | N/A 3100 rpm | N/A 1.71 in |
| HC211-34 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 6580 lb | N/A 3100 rpm | N/A 1.71 in |
| HC211-35 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 6580 lb | N/A 3100 rpm | N/A 1.71 in |
| HC212-60MM | N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 35590 lb | N/A 2800 rpm | N/A 46.8 mm |
| HC212-36 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 8090 lb | N/A 2800 rpm | N/A 1.84 in |
| HC212-38 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 8090 lb | N/A 2800 rpm | N/A 1.84 in |
| HC212-39 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 8090 lb | N/A 2800 rpm | N/A 1.84 in |
| HC213-65MM | N/A 60720 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 43510 lb | N/A 2600 rpm | N/A 51.6 mm |
| HC213-40 | N/A 13800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 9890 lb | N/A 2600 rpm | N/A 2.03 in |
| HC214-70MM | N/A 61160 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 44000 lb | N/A 2450 rpm | N/A 51.6 mm |
| HC214-43 | N/A 13900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 9900 lb | N/A 2450 rpm | N/A 2.03 in |
| HC214-44 | N/A 13900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 9900 lb | N/A 2450 rpm | N/A 2.03 in |
| HC215-75MM | N/A 62000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 44220 lb | N/A 2300 rpm | N/A 54.8 mm |
| HC215-47 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 10050 lb | N/A 2300 rpm | N/A 2.16 in |
| HC215-48 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 10050 lb | N/A 2300 rpm | N/A 2.16 in |
| HC216-80MM | N/A 70400 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 54000 lb | N/A 2150 rpm | N/A 47.6 mm |
| HC216-50 | N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 12200 lb | N/A 2150 rpm | N/A 1.87 in |
| HC218-90MM | N/A 100760 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 77440 lb | N/A 1900 rpm | N/A 46.5 mm |
| HC218-56 | N/A 22900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 17600 lb | N/A 1900 rpm | N/A 1.83 in |
| HC220-100MM | N/A 122000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 93000 lb | N/A 1600 rpm | N/A 49.5 mm |
| HC224-120MM | N/A 155000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 131000 lb | N/A 1500 rpm | N/A 52.5 mm |
| SA201-12MM | N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 4660 lb | N/A 8800 rpm | N/A 22.6 mm |
| SA202-15MM | N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 4660 lb | N/A 8800 rpm | N/A 22.6 mm |
| SA203-17MM | N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 4660 lb | N/A 8800 rpm | N/A 22.6 mm |
| SA201-8 | N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Eccentric Collar | N/A 1060 lb | N/A 8800 rpm | N/A 0.89 in |