COMPANY HEADER
Print Back
9570 lb Dynamic Load Rating Mounting Ball Bearing Insert (UC201-12MM(40))
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

HC204-20MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6600 lb N/A 7450 rpm N/A 26.6 mm
HC204-12 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 7450 rpm N/A 1.05 in
HC205-25MM N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 7700 lb N/A 6250 rpm N/A 26.9 mm
HC205-14 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1750 lb N/A 6250 rpm N/A 1.06 in
HC205-15 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1750 lb N/A 6250 rpm N/A 1.06 in
HC205-16 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1750 lb N/A 6250 rpm N/A 1.06 in
HC206-30MM N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 11000 lb N/A 5300 rpm N/A 30.1 mm
HC206-18 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 5300 rpm N/A 1.19 in
HC206-19 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 5300 rpm N/A 1.19 in
HC206-20 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 5300 rpm N/A 1.19 in
HC207-35MM N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 15130 lb N/A 4500 rpm N/A 32.3 mm
HC207-20 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 3440 lb N/A 4500 rpm N/A 1.27 in
HC207-22 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 3440 lb N/A 4500 rpm N/A 1.27 in
HC207-23 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 3440 lb N/A 4500 rpm N/A 1.27 in
HC208-40MM N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 19580 lb N/A 4000 rpm N/A 34.9 mm
HC208-24 N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4450 lb N/A 4000 rpm N/A 1.38 in
HC209-45MM N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 20280 lb N/A 3700 rpm N/A 34.9 mm
HC209-26 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4610 lb N/A 3700 rpm N/A 1.38 in
HC209-27 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4610 lb N/A 3700 rpm N/A 1.38 in
HC209-28 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4610 lb N/A 3700 rpm N/A 1.38 in
HC210-50MM N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 22830 lb N/A 3400 rpm N/A 38.1 mm
HC210-30 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 5190 lb N/A 3400 rpm N/A 1.5 in
HC210-31 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 5190 lb N/A 3400 rpm N/A 1.5 in
HC210-32 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 5190 lb N/A 3400 rpm N/A 1.5 in
HC211-55MM N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 28950 lb N/A 3100 rpm N/A 43.6 mm
Unit of Measure
« 6 7 8 9 10 »