COMPANY HEADER
Print Back
9570 lb Dynamic Load Rating Mounting Ball Bearing Insert (UC201-12MM(40))
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

CSB208-24 N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4450 lb N/A 4000 rpm N/A 0.98 in
CSB209-45MM N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 20400 lb N/A 3700 rpm N/A 31 mm
CSB209-26 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 20280 lb N/A 3700 rpm N/A 1.22 in
CSB209-27 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 20280 lb N/A 3700 rpm N/A 1.22 in
CSB209-28 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 20280 lb N/A 3700 rpm N/A 1.22 in
CSB210-50MM N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 22830 lb N/A 3400 rpm N/A 32.6 mm
CSB210-30 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
CSB210-31 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
CSB210-32 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
CSB211-55MM N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 28950 lb N/A 3100 rpm N/A 33.5 mm
CSB211-32 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.32 in
CSB211-34 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.32 in
CSB211-35 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.32 in
CSB212-60MM N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 35590 lb N/A 2800 rpm N/A 38.8 mm
CSB212-36 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.53 in
CSB212-38 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.53 in
CSB212-39 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.53 in
HC201-8(40) N/A 9570 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4700 lb N/A 8800 rpm N/A 23.4 in
HC202-10(40) N/A 2170 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1065 lb N/A 8800 rpm N/A 0.92 in
HC201-12MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6600 lb N/A 7450 rpm N/A 26.6 mm
HC202-15MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6600 lb N/A 7450 rpm N/A 26.6 mm
HC203-17MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6600 lb N/A 7450 rpm N/A 26.6 mm
HC201-8 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 7450 rpm N/A 1.05 in
HC202-10 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 7450 rpm N/A 1.05 in
HC203-11 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 7450 rpm N/A 1.05 in
Unit of Measure
« 6 7 8 9 10 »