COMPANY HEADER
Print Back
9570 lb Dynamic Load Rating Mounting Ball Bearing Insert (UC201-12MM(40))
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

SB212-36 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.53 in
SB212-38 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.53 in
SB212-39 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8090 lb N/A 2800 rpm N/A 1.53 in
CSB201-12MM N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4660 lb N/A 8800 rpm N/A 16 mm
CSB202-15MM N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4660 lb N/A 8800 rpm N/A 16 mm
CSB203-17MM N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4660 lb N/A 8800 rpm N/A 16 mm
CSB201-8 N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1060 lb N/A 8800 rpm N/A 0.63 in
CSB202-10 N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1060 lb N/A 8800 rpm N/A 0.63 in
CSB203-11 N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1060 lb N/A 8800 rpm N/A 0.63 in
CSB204-20MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6600 lb N/A 7450 rpm N/A 18 mm
CSB204-12 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 7450 rpm N/A 0.71 in
CSB205-25MM N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 7700 lb N/A 6250 rpm N/A 19.5 mm
CSB205-14 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1750 lb N/A 6250 rpm N/A 0.77 in
CSB205-15 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1750 lb N/A 6250 rpm N/A 0.77 in
CSB205-16 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1750 lb N/A 6250 rpm N/A 0.77 in
CSB206-30MM N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 11000 lb N/A 5300 rpm N/A 22 mm
CSB206-17 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
CSB206-18 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
CSB206-19 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
CSB206-20 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
CSB207-35MM N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 15130 lb N/A 4500 rpm N/A 23.5 mm
CSB207-20 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 0.93 in
CSB207-22 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 0.93 in
CSB207-23 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 0.93 in
CSB208-40MM N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 19580 lb N/A 4000 rpm N/A 25 mm
Unit of Measure
 1 2 3 4 5 »