Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| SB205-16 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 1750 lb | N/A 6250 rpm | N/A 0.77 in |
| SB206-30MM | N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 11000 lb | N/A 5300 rpm | N/A 22 mm |
| SB206-17 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 5300 rpm | N/A 0.87 in |
| SB206-18 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 5300 rpm | N/A 0.87 in |
| SB206-19 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 5300 rpm | N/A 0.87 in |
| SB206-20 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 5300 rpm | N/A 0.87 in |
| SB207-35MM | N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 15130 lb | N/A 4500 rpm | N/A 23.5 mm |
| SB207-20 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 3440 lb | N/A 4500 rpm | N/A 0.93 in |
| SB207-22 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 3440 lb | N/A 4500 rpm | N/A 0.93 in |
| SB207-23 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 3440 lb | N/A 4500 rpm | N/A 0.93 in |
| SB208-40MM | N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 19580 lb | N/A 4000 rpm | N/A 25 mm |
| SB208-24 | N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 4450 lb | N/A 4000 rpm | N/A 0.98 in |
| SB209-45MM | N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 20400 lb | N/A 3700 rpm | N/A 31 mm |
| SB209-26 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 20280 lb | N/A 3700 rpm | N/A 1.22 in |
| SB209-27 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 20280 lb | N/A 3700 rpm | N/A 1.22 in |
| SB209-28 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 20280 lb | N/A 3700 rpm | N/A 1.22 in |
| SB210-50MM | N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 22830 lb | N/A 3400 rpm | N/A 32.6 mm |
| SB210-30 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 5190 lb | N/A 3400 rpm | N/A 1.28 in |
| SB210-31 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 5190 lb | N/A 3400 rpm | N/A 1.28 in |
| SB210-32 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 5190 lb | N/A 3400 rpm | N/A 1.28 in |
| SB211-55MM | N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 28950 lb | N/A 3100 rpm | N/A 33.5 mm |
| SB211-32 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 6580 lb | N/A 3100 rpm | N/A 1.32 in |
| SB211-34 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 6580 lb | N/A 3100 rpm | N/A 1.32 in |
| SB211-35 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 6580 lb | N/A 3100 rpm | N/A 1.32 in |
| SB212-60MM | N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 35590 lb | N/A 2800 rpm | N/A 38.8 mm |