Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| UC319-60 | N/A 34500 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 27000 lb | N/A 1575 rpm | N/A 2.441 in |
| UC320-100MM | N/A 171600 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 141000 lb | N/A 1475 rpm | N/A 66 mm |
| UC320-63 | N/A 39000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 32000 lb | N/A 1475 rpm | N/A 2.598 in |
| UC320-64 | N/A 39000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 32000 lb | N/A 1475 rpm | N/A 2.598 in |
| UC321-105MM | N/A 182000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 152000 lb | N/A 1250 rpm | N/A 68 mm |
| UC322-110MM | N/A 205000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 178000 lb | N/A 1200 rpm | N/A 71 mm |
| UC324-120MM | N/A 207000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 185000 lb | N/A 1175 rpm | N/A 75 mm |
| UC326-130MM | N/A 229000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 215000 lb | N/A 1175 rpm | N/A 81 mm |
| UC328-140MM | N/A 255000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 246000 lb | N/A 1175 rpm | N/A 86 mm |
| UC204-20MM-HT | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 6600 lb | N/A 7450 rpm | N/A 18.3 mm |
| UC204-12-HT | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 7450 rpm | N/A 0.72 in |
| UC205-25MM-HT | N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 7700 lb | N/A 6250 rpm | N/A 19.8 mm |
| UC205-14-HT | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 1750 lb | N/A 6250 rpm | N/A 0.78 in |
| UC205-15-HT | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 1750 lb | N/A 6250 rpm | N/A 0.78 in |
| UC205-16-HT | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 1750 lb | N/A 6250 rpm | N/A 0.78 in |
| UC206-30MM-HT | N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 11000 lb | N/A 5300 rpm | N/A 22.2 mm |
| UC206-18-HT | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 5300 rpm | N/A 0.87 in |
| UC206-19-HT | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 5300 rpm | N/A 0.87 in |
| UC206-20-HT | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 2500 lb | N/A 5300 rpm | N/A 0.87 in |
| UC207-35MM-HT | N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 15130 lb | N/A 4500 rpm | N/A 25.4 mm |
| UC207-20-HT | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 3440 lb | N/A 4500 rpm | N/A 1 in |
| UC207-22-HT | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 3440 lb | N/A 4500 rpm | N/A 1 in |
| UC207-23-HT | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 3440 lb | N/A 4500 rpm | N/A 1 in |
| UC208-40MM-HT | N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 19580 lb | N/A 4000 rpm | N/A 30.2 mm |
| UC208-24-HT | N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 4450 lb | N/A 4000 rpm | N/A 1.19 in |