Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| UCX06-18 | N/A 25500 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 15180 lb | N/A 4500 rpm | N/A 25.4 in |
| UCX06-19 | N/A 5800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 3450 lb | N/A 4500 rpm | N/A 1 in |
| UCX06-20 | N/A 5800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 3450 lb | N/A 4500 rpm | N/A 1 in |
| UCX07-35MM | N/A 28930 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 17640 lb | N/A 4000 rpm | N/A 30.2 mm |
| UCX07-20 | N/A 28930 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 17640 lb | N/A 4000 rpm | N/A 30.2 in |
| UCX07-23 | N/A 6575 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 4010 lb | N/A 4000 rpm | N/A 1.19 in |
| UCX08-40MM | N/A 32490 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 20240 lb | N/A 3700 rpm | N/A 30.2 mm |
| UCX08-24 | N/A 7385 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 4600 lb | N/A 3700 rpm | N/A 1.19 in |
| UCX09-45MM | N/A 34760 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 22880 lb | N/A 3400 rpm | N/A 32.6 mm |
| UCX09-27 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 5200 lb | N/A 3400 rpm | N/A 1.28 in |
| UCX09-28 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 5200 lb | N/A 3400 rpm | N/A 1.28 in |
| UCX10-50MM | N/A 42680 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 29040 lb | N/A 3100 rpm | N/A 33.4 mm |
| UCX10-31 | N/A 9700 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 6600 lb | N/A 3100 rpm | N/A 1.31 in |
| UCX10-32 | N/A 9700 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 6600 lb | N/A 3100 rpm | N/A 1.31 in |
| UCX11-55MM | N/A 51920 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 35860 lb | N/A 2800 rpm | N/A 39.7 mm |
| UCX11-35 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 8150 lb | N/A 2800 rpm | N/A 1.56 in |
| UCX11-36 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 8150 lb | N/A 2800 rpm | N/A 1.56 in |
| UCX12-60MM | N/A 56760 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 39680 lb | N/A 2600 rpm | N/A 39.7 mm |
| UCX12-39 | N/A 12900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 9020 lb | N/A 2600 rpm | N/A 1.56 in |
| UCX13-60MM | N/A 61600 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 43560 lb | N/A 2450 rpm | N/A 44.4 mm |
| UCX13-65MM | N/A 61600 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 43560 lb | N/A 2450 rpm | N/A 44.4 mm |
| UCX13-39 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 9900 lb | N/A 2450 rpm | N/A 1.75 in |
| UCX13-40 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 9900 lb | N/A 2450 rpm | N/A 1.75 in |
| UCX14-70MM | N/A 65560 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 66560 lb | N/A 2300 rpm | N/A 44.5 mm |
| UCX14-43 | N/A 14900 lb Dynamic Load Rating Mounting Ball Bearing Insert | N/A Set Screw | N/A 10800 lb | N/A 2300 rpm | N/A 1.75 in |