COMPANY HEADER
Print Back
9570 lb Dynamic Load Rating Mounting Ball Bearing Insert (UC201-12MM(40))
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

SB205-16 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1750 lb N/A 6250 rpm N/A 0.77 in
SB206-30MM N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 11000 lb N/A 5300 rpm N/A 22 mm
SB206-17 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
SB206-18 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
SB206-19 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
SB206-20 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
SB207-35MM N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 15130 lb N/A 4500 rpm N/A 23.5 mm
SB207-20 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 0.93 in
SB207-22 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 0.93 in
SB207-23 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 0.93 in
SB208-40MM N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 19580 lb N/A 4000 rpm N/A 25 mm
SB208-24 N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4450 lb N/A 4000 rpm N/A 0.98 in
SB209-45MM N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 20400 lb N/A 3700 rpm N/A 31 mm
SB209-26 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 20280 lb N/A 3700 rpm N/A 1.22 in
SB209-27 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 20280 lb N/A 3700 rpm N/A 1.22 in
SB209-28 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 20280 lb N/A 3700 rpm N/A 1.22 in
SB210-50MM N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 22830 lb N/A 3400 rpm N/A 32.6 mm
SB210-30 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
SB210-31 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
SB210-32 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
SB211-55MM N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 28950 lb N/A 3100 rpm N/A 33.5 mm
SB211-32 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.32 in
SB211-34 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.32 in
SB211-35 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6580 lb N/A 3100 rpm N/A 1.32 in
SB212-60MM N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 35590 lb N/A 2800 rpm N/A 38.8 mm
Unit of Measure
 1 2 3 4 5 »